??
CAD model selection
K0715.110
HELP_VARIABLE
Company
KIPP
Description
K0715 - Axial joints similar to DIN 71802
Bill of material
K0715.110
BESTKIPP
Order No.
K0715.110
MATERIAL
Material
stainless steel
ROT
Rotation
D1
diameter
10 mm
D2
thread
M 6 mm
A
Length
25 mm
LA
Length
23.5 mm
L3
Length
11 mm
E
depth
11.5 mm
F
force
40 N
GEW
Approx. weight
0.0298 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. Kipp
4059245332052
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions